IESNA:LM-63-2002
[TEST]P1198921
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-830-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 3000K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9108
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
1335.3 1367.2 1384.6 1369.2 1317 1211.1 1126.6 1124.1 1166.7 1225.6
1314.1 1432 1585.7 1795.4 2030.3 2256.5 2490.4 2744.6 3029.3 3275.3
3393.7 3331.8 3101.3 2681.3 1961.2 1255.1 859.3 624.4 455.3 337.3
244.1 186.6 149.8 110.2 62.8 22.2 0
1335.3 1375 1392.9 1378.4 1327.1 1221.8 1135.7 1128 1168.1 1224.7
1309.2 1424.3 1571.7 1773.7 2012.9 2241.5 2478.8 2735.9 3024 3279.6
3416.4 3374.9 3161.7 2779.4 2092.7 1336.3 911.5 664 483.3 356.7
258.6 197.7 157.1 122.3 71 29 0
1335.3 1372.6 1391.9 1381.3 1337.3 1243.5 1152.2 1138.2 1173.9 1230.5
1307.8 1419 1563.9 1752.9 1990.7 2252.2 2480.3 2706.9 2996.9 3276.3
3449.8 3465.7 3312.5 2914.8 2260.9 1491 1053.1 784.9 584.8 424.8
308.8 230.5 175 147.9 89.4 31.4 0
1335.3 1370.1 1393.8 1392.9 1364.8 1297.2 1207.3 1164.3 1179.2 1225.6
1296.7 1393.3 1519.5 1679.9 1878.1 2100.4 2335.3 2578.4 2849.5 3152.1
3411.1 3527.6 3461.8 3216.8 2710.3 1914.3 1290.9 993.2 784.9 609
465.9 341.2 240.2 168.7 120.8 47.4 0
1335.3 1370.1 1400.1 1412.2 1399.1 1360 1289 1227.1 1215 1243
1300.1 1384.6 1488.1 1622.4 1789.6 1986.3 2202.4 2429 2678.4 2974.7
3300.9 3570.1 3678.8 3582.2 3243.9 2527.6 1634 1064.7 819.2 663.1
530.7 424.8 325.7 232.9 148.9 64.8 0
1335.3 1366.8 1401.6 1429.6 1440.2 1432.5 1399.1 1346.9 1307.3 1303.9
1335.3 1400.1 1490.5 1603.6 1746.1 1923 2131.3 2362.8 2604 2865.5
3189.8 3546.9 3847.5 3993 3915.2 3516.5 2617.5 1549 861.7 581.9
443.2 332.5 248.9 171.6 104.9 43.5 0
1335.3 1366.3 1403 1442.6 1475 1497.3 1505.5 1496.8 1474.5 1460.5
1476 1523.3 1594.9 1687.2 1811.9 1975.2 2173.4 2401.5 2656.2 2927.8
3201.8 3514.5 3890 4327.9 4700.5 4814.6 4509.2 3499.1 2119.7 1049.2
523.4 324.8 211.7 129 73.9 28.5 0
1335.3 1361.4 1400.1 1448 1495.8 1540.7 1590 1638.4 1678.5 1713.8
1753.9 1802.2 1866.5 1955.4 2079.6 2246.4 2455.6 2697.3 2964.1 3242.4
3511.1 3777.9 4073.7 4484 5114.2 5902 6492.6 6465.5 5496 3994.4
2334.3 1073.9 433.5 218.9 97.1 28 0
1335.3 1357.6 1392.4 1440.7 1494.4 1555.7 1628.2 1711.4 1804.6 1908.5
2031.8 2169 2312.6 2468.2 2650.4 2875.1 3132.7 3409.2 3687.1 3945.6
4192.1 4424.1 4650.3 4890 5230.7 5808.3 6725.5 7617.2 7597.9 6528.8
4554.1 2159.4 682.4 259.5 120.8 39.6 0
1335.3 1351.3 1384.6 1429.6 1483.7 1548 1623.9 1710.9 1804.6 1916.3
2047.7 2196.6 2357 2539.2 2763 3041.4 3372.4 3749.4 4104.1 4437.6
4750.3 5032.6 5281 5546.3 5889.9 6453.5 7346.6 8266.8 8511.3 7698.4
5415.3 2170 577.5 223.3 99.1 29.5 0
1335.3 1349.8 1381.3 1424.3 1474.5 1532 1604.5 1686.7 1778.5 1883.4
2006.6 2144.4 2290.8 2454.2 2652.3 2900.7 3199.4 3527.1 3856.2 4171.8
4474.4 4760.5 5031.1 5314.3 5683.1 6236 7181.3 8009.7 8203.5 7451.5
5458.8 2291.8 606.1 225.2 88.4 24.6 0
1335.3 1345 1372.1 1410.7 1455.7 1507.4 1571.2 1643.2 1720.5 1809
1910 2022.1 2134.7 2256.5 2403.9 2586.1 2809.4 3057.3 3310.1 3561.4
3807.9 4036.5 4253 4488.9 4815.6 5358.3 6160.6 6837.2 6800 6039.7
4437.1 1870.4 497.3 189.5 73 18.8 0
1335.3 1342.6 1364.3 1397.2 1434.9 1477.9 1530.1 1585.2 1641.3 1701.2
1768.4 1838.5 1902.3 1957.3 2016.3 2089.8 2185.5 2301 2426.6 2561.5
2703.1 2845.6 2988.2 3159.8 3429 3931.1 4629 5066.9 4748.9 3972.7
2820 1183.1 326.2 128.6 55.1 16.4 0
1335.3 1332.9 1341.6 1358.1 1375 1392.4 1406.4 1408.8 1391.4 1349.8
1284.6 1197.6 1092.2 981.6 873.3 786.8 723.5 683.4 669.4 678.1
710 745.7 759.7 744.3 710.9 657.3 556.3 421 321.4 260
207.8 162.9 124.2 88.4 54.6 20.3 0
1335.3 1319.9 1312.6 1307.3 1299.1 1280.3 1239.2 1171.5 1075.8 975.3
890.7 823.5 772.8 730.7 697.4 673.7 655.3 642.8 633.6 625.9
610.4 584.8 549.5 504.6 449 393.9 350.9 315.1 279.8 244.1
207.8 172.5 135.8 95.7 57.5 19.3 0
1335.3 1306.3 1282.2 1253.2 1215.5 1158 1083.1 1009.6 949.2 899.9
857.4 820.2 787.8 756.8 726.4 697.9 674.7 655.3 637.5 615.2
584.8 546.6 510.8 481.8 454.3 421.9 385.7 348.5 315.6 282.2
240.7 200.1 157.1 113.6 66.2 30.4 0
1335.3 1293.3 1249.3 1198.6 1137.2 1068.6 1015.9 982.1 954.5 924.5
890.7 855.9 821.6 788.3 753.5 715.8 678.5 646.2 619.1 594.5
572.7 553.9 537.4 518.6 490.5 449 408.4 375.5 343.1 309.3
274 235.4 194.3 148.9 98.6 52.7 0
1335.3 1289 1226.1 1158 1089.3 1035.7 1010.1 1000.4 987.4 963.2
929.4 887.8 844.3 801.8 757.8 710.4 663.6 623 593.5 574.6
558.2 544.7 532.1 498.3 455.7 435.4 413.7 390.5 362.5 332.5
299.6 267.3 232.5 184.1 139.2 79.7 0
1335.3 1279.8 1204.9 1127 1062.8 1028 1022.7 1027.5 1022.2 997
957.4 909.6 854 806.1 753.9 709.5 671.8 632.2 595.9 564
539.4 522.9 492 453.8 437.4 417.1 395.3 372.6 348.5 321.9
292.9 269.7 231.5 189.9 144 82.6 0
1335.3 1273.5 1189.4 1106.3 1049.7 1028.5 1035.7 1047.3 1043.9 1019.8
975.8 919.2 856.9 792.6 738 710.9 679 631.2 575.6 534
507.5 491.5 454.3 432.1 413.7 392.9 370.2 346 319.9 292.9
266.3 246.5 206.4 164.8 124.2 75.9 0
1335.3 1270.1 1174.9 1092.7 1042.5 1028.9 1042 1056 1055 1030.9
985.9 927 858.3 783.4 719.1 688.7 645.2 586.7 535.5 504.1
481.8 465.4 433 416.1 395.8 375.5 351.8 328.2 303 276.4
254.7 261 192.8 142.6 105.4 44 0
1335.3 1274 1180.7 1095.6 1044.4 1029.9 1041.5 1057.9 1057.9 1033.8
988.8 929.9 861.7 786.3 720.1 690.1 646.2 586.2 536.9 504.1
479.9 465.9 431.1 414.7 394.9 375.5 352.8 328.6 304.5 276.4
251.3 236.8 179.3 142.6 108.7 62.8 0
